Specification | Description |
---|---|
Power consumption | 1.8 VA maximum |
Supply power | Class 2: 108/110/115/120 or 208/230/240 VAC, 50/60 Hz |
Ambient conditions |
Type 1/IP20: Operating: -40°F to 150°F (-40°C to 66°C), 0% to 95% RH noncondensing Shipping and storage: -40°F to 185°F (-40°C to 85°C), 0% to 95% RH noncondensing |
Type 4X/IP66: Operating: -40°F to 140°F (-40°C to 60°C) Shipping and storage: -40°F to 140°F (-40°C to 60°C) |
|
Temperature control range | -40°F to 212°F or (-40°C to 100°C) |
Sensor type | A99 PTC temperature sensor, 1,035 ohm at 77°F (25°C) |
Sensor offset range | ±5ºF or ±3ºC |
Enclosure material |
Type 1: IP20 high-impact thermoplastic or Type 4X: IP66 watertight, corrosion-resistant, high-impact thermoplastic |
Compliance |
North America: cULus Listed; UL 60730, File E27734, Vol. 1; FCC Compliant to CFR47, Part 15, Subpart B, Class B Industry Canada (IC) Compliant to Canadian ICES-003, Class B limits |
|
Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive; Low Voltage Directive. |
Australia: Regulatory Compliant Mark (RCM) |
The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.