Important: Use this A421 Series Electronic Temperature Control only as an
operating control. Where failure or malfunction of the A421 Series Control could lead to
personal injury or property damage to the controlled equipment or other property,
additional precautions must be designed into the control system. Incorporate and
maintain other devices, such as supervisory or alarm systems or safety or limit
controls, intended to warn of or protect against failure or malfunction of the A421
Series Control.
You can use the A421 equipped with cycle timer in agricultural and related applications where free-cooling and ventilation are necessary. See Table 1 for application information by control type.
| Control | Enclosure | Application | Wholesale | Agricultural | Chillers | Data center | Economizer | Food service | HVAC | Ice machines | Process | Refrigeration | Ventilation |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A421ABT | Type 1 | Cycle timer | X | X | X | X | |||||||
| A421AET | Type 4X | Cycle timer | X | X | X | X |