Technical specifications - PENN Controls - LIT-125125 - A28G - Electromechanical Temperature Control - A28 and A36 Multi-Stage Temperature Control

A28G Series Two-Stage Temperature Controls Without Enclosure Product Bulletin

Product
Document type
Product Bulletin
Document number
LIT-125125
Revision date
2024-09-18
Table 1. A28G technical specifications
Specification Description
Model number A28GA Two SPDT switches, standard differential
A28GJ Two SPDT switches, close differential
Switch SPDT, Snap-acting contacts in a dust-protected enclosure
Differential Each switch Fixed
Between stages Adjustable or fixed, as specified
Finish Zinc plate
Material Base plate 0.063 in. (1.6 mm) cold rolled steel
Frame 0.050 in. (1.3 mm) cold rolled steel
Shipping weights Individual pack 0.8 lb (0.36 kg)
Overpack of 40 units 34 lb (15.4 kg)
Bulk pack of 50 units 44 lb (20 kg)