Terminals - PENN Controls - LIT-125125 - A28G - Electromechanical Temperature Control - A28 and A36 Multi-Stage Temperature Control

A28G Series Two-Stage Temperature Controls Without Enclosure Product Bulletin

Product
Document number
LIT-125125
Revision date
2024-09-18

The standard terminals are 8-32 binder head screw terminals. 1/4 in. x 0.032 in. male quick-connect terminals are available at extra cost on models without a calibrated dial.