Electrical ratings - PENN Controls - LIT-125125 - A28G - Electromechanical Temperature Control - A28 and A36 Multi-Stage Temperature Control

A28G Series Two-Stage Temperature Controls Without Enclosure Product Bulletin

Product
Document type
Product Bulletin
Document number
LIT-125125
Revision date
2024-09-18
Note: For the A28G, the maximum connected load must not exceed 2,000 VA.
Table 1. A28GA, standard differential cULus electrical ratings
VAC 60 Hz 120 208 240 277
Full load amperes 16.0 9.2 12.0
Locked rotor amperes 96.0 55.2 72.0

Resistive amperes,

SPST or SPDT

16.0 9.2 8.0 7.2
Pilot duty 125 VA, at 24 VAC to 277 VAC
Table 2. A28GJ, close differential cULus electrical ratings
VAC 60 Hz 120 208 240 277
Full load amperes 6.0 3.4 3.0
Locked rotor amperes 36.0 20.4 18.0

Resistive amperes,

SPST or SPDT

15.0 9.2 8.0 7.2
Pilot duty 125 VA, at 24 VAC to 277 VAC