Dimensions - PENN Controls - LIT-125125 - A28G - Electromechanical Temperature Control - A28 and A36 Multi-Stage Temperature Control

A28G Series Two-Stage Temperature Controls Without Enclosure Product Bulletin

Product
Document type
Product Bulletin
Document number
LIT-125125
Revision date
2024-09-18
Note: When you order, specify the values you require for dimensions A to D.
  • A: 0.156 in. (3.96 mm) or 0.187 in. (4.74 mm)
  • B: Maximum 3.5 in. (89 mm) at standard prices
  • D: Maximum 1.53 in. (39 mm) at standard prices

The following figure shows a 1/4 in. (6.4 mm) shaft adjustment.

Figure 1. Control with shaft adjustment, in. (mm)
Figure 2. Control with calibrated dial and pointer, in. (mm)

The following center support and front mounting bracket is available. The bracket is available at extra cost:

Figure 3. Control with center support and front mounting bracket, in. (mm)