| Information | Description |
|---|---|
| Purpose of the control | Two-stage temperature control |
| Method of mounting the control |
Surface-mounted. Permanently attached through holes in the back of the case. |
| Method of grounding the control | Wiring binding screw terminal |
| Maximum ambient temperature | 60°C (140°F) |
| Type 1 or Type 2 action |
Type 1.B micro-disconnection |
| External pollution situation | Pollution degree 3 |
| Rated impulse voltage | 4,000 VAC |
| Compliance |
File E6688 UL Guide No. XAPX2 cUL Guide No. XAPX7 |