Electrical ratings - PENN Controls - LIT-1927115 - A28AK - Electromechanical Temperature Control - A28 Series Two-Stage Temperature Control

A28AK Series Two-Stage Flange Mounted Duct Temperature Control Catalog Page

Product
Controls > Electromechanical Temperature Controls > A28 Series Two-Stage Temperature Control
Document number
LIT-1927115
Revision date
2024-03-07
Table 1. A28AK cULus electrical ratings per switch
VAC 60 Hz 120 208 240 277
Full load amperes 6.0 3.4 3.0 —
Locked rotor amperes 36.0 20.4 18.0 —

Non-inductive or resistance load amperes

SPST or SPDT

15.0 9.2 8.0 7.2
Pilot duty 125 VA, at 24 VAC to 277 VAC
Note: The total connected load must not exceed 2,000 VA.