| Information | Description |
|---|---|
| Purpose of the control | Temperature control |
| Method of mounting the control |
Duct-mounted. Attached through holes in the flange. |
| Method of grounding the control | Wiring binding screw terminal |
| Type 1 or Type 2 action |
Type 1.B micro-disconnection |
| External pollution situation | Pollution degree 3 |
| Rated impulse voltage | 4,000 VAC |
| Compliance |
UL Guide No. XAPX, File E6688 cUL Guide XAPX7, File E6688 |