Information | Description |
---|---|
Purpose of the control | Temperature control |
Method of mounting the control |
Surface-mounted or duct-mounted. Attached through holes in the back of the case. |
Method of grounding the control | Wiring binding screw terminal |
Type 1 or Type 2 action |
Standard models: Type 1.B micro-disconnection |
External pollution situation | Pollution degree 3 |
Rated impulse voltage | 4,000 VAC |
Compliance |
UL Guide No. XAPX, File E6688 cUL Guide XAPX7, File E6688 |