Conformity declaration information - PENN Controls - LIT-1927070 - A19EAF - Electromechanical Temperature Control - A19 Duct Temperature Control

A19EAF Flange Mounted Duct Temperature Control Catalog Page

Product
Controls > Electromechanical Temperature Controls > A19 Duct Temperature Control
Document type
Catalog Page
Document number
LIT-1927070
Revision date
2024-03-07
Table 1. Conformity information
Information Description
Purpose of the control Temperature control
Method of mounting the control

Flange-mounted.

Attached through holes in the flange.

Method of grounding the control Wiring binding screw terminal
Type 1 or Type 2 action

Type 1.B micro-disconnection

External pollution situation Pollution degree 3
Rated impulse voltage 4,000 VAC
Compliance

UL Guide No. XAPX, File E6688

cUL Guide XAPX7, File E6688