Electrical ratings - PENN Controls - LIT-121055 - A19E - Electromechanical Temperature Control - A19 Duct Temperature Control

A19E Series Warm Air Fan and Duct Controls Low or Line Voltage Installation Guide

Product name
A19 Duct Temperature Control
Document type
Installation Guide
Document number
LIT-121055
Document revision
G
Revision date
2023-10-18
docpartnumberlabel
Part No.
Part number
997-653
Table 1. A19EBB cULus electrical ratings
VAC 60 Hz 120 208 240 277
Full load amperes 16.0 9.2 12.0
Locked rotor amperes 96.0 55.2 72.0

Resistive amperes,

SPST

22.0
Pilot duty 125 VA, at 24 VAC to 600 VAC
Table 2. A19EBC cULus electrical ratings
VAC 60 Hz 120 208 240 277
Full load amperes 16.0 9.2 12.0
Locked rotor amperes 96.0 55.2 72.0

Resistive amperes,

SPST (SPDT)

22.0 (16.0)
Pilot duty 125 VA, at 24 VAC to 600 VAC
Table 3. A19EDB cULus electrical ratings
VAC 60 Hz 120 208 240 277
Full load amperes 16.0 9.2 12.0
Locked rotor amperes 96.0 55.2 72.0

Resistive amperes,

SPST

26.1 22.0
Pilot duty 125 VA, at 24 VAC to 600 VAC