Conformity declaration information - PENN Controls - LIT-121055 - A19E - Electromechanical Temperature Control - A19 Duct Temperature Control

A19E Series Warm Air Fan and Duct Controls Low or Line Voltage Installation Guide

Product
Controls > Electromechanical Temperature Controls > A19 Duct Temperature Control
Document number
LIT-121055
Document revision
G
Revision date
2023-10-18
docpartnumberlabel
Part No.
Part number
997-653
Table 1. A19E conformity information
Information Description
Purpose of the control Temperature control
Method of mounting the control Flange-mounted
Method of grounding the control Wiring binding screw terminal
Type 1 or Type 2 action

Standard models:

Type 1.B micro-disconnection

600 V rating models:

Type 1.C micro-interruption

External pollution situation Pollution degree 3
Rated impulse voltage 6,000 VAC
Conformity

UL Guide No. XAPX File No. E6688

cUL Guide No. XAPX7 File No. E6688

Note: The 600 VAC rating is for pilot duty only.