Conformity declaration information - PENN Controls - A19CAC - Electromechanical Temperature Control - A19 Control for Hot Water Immersion

A19CAC Type Automatic Changeover Control Installation Guide

Product
Controls > Hot Water Controls > A19 Control for Hot Water Immersion
Document revision
J
Revision date
2023-10-18
docpartnumberlabel
Part No.
Part number
997-361
Table 1. A19CAC conformity information
Information Description
Purpose of the control Determines whether the mode of operation is heating or cooling
Method of mounting the control Pipe-mounted with a strap
Method of grounding the control Wiring binding screw terminal
Type 1 or Type 2 action

Standard models:

Type 1.B micro-disconnection

600 V rating models:

Type 1.C micro-interruption

External pollution situation Pollution degree 3
Rated impulse voltage 6,000 VAC
Conformity

UL Guide No. XAPX File No. E6688

cUL Guide No. XAPX7 File No. E6688

Note: The 600 VAC rating is for pilot duty only.