Conformity declaration information - PENN Controls - LIT-1927060 - A19CAC - Electromechanical Temperature Control - A19 Remote Bulb Control

A19CAC Series Automatic Changeover with Strap-On Mounting Catalog Page

Product
Controls > Bulb Controls > A19 Remote Bulb Control
Document number
LIT-1927060
Revision date
2024-03-07
Table 1. Conformity information
Information Description
Purpose of the control Temperature control
Method of mounting the control

Surface-mounted or duct-mounted.

Attached through holes in the back of the case, or flange.

Method of grounding the control Wiring binding screw terminal
Type 1 or Type 2 action

Standard models:

Type 1.B micro-disconnection

600 V rating models:

Type 1.C micro-interruption

External pollution situation Pollution degree 3
Rated impulse voltage 6,000 VAC
Compliance

UL Guide No. XAPX, File E6688

cUL Guide XAPX7, File E6688

Note: The 600 VAC rating is for pilot duty only.