Information | Description |
---|---|
Purpose of the control | Temperature control |
Method of mounting the control |
Surface-mounted or duct-mounted. Attached through holes in the back of the case, or flange. |
Method of grounding the control | Wiring binding screw terminal |
Type 1 or Type 2 action |
Standard models: Type 1.B micro-disconnection 600 V rating models: Type 1.C micro-interruption |
External pollution situation | Pollution degree 3 |
Rated impulse voltage | 6,000 VAC |
Compliance |
UL Guide No. XAPX, File E6688 cUL Guide XAPX7, File E6688 |
Note: The 600 VAC rating is for pilot duty only.