Electrical ratings - PENN Controls - A19BAC - A28AA - Electromechanical Temperature Control - A19 Coiled Bulb Control - A28 and A36 Multi‐Stage Temperature Control

A19BAC, A28AA Single and Two-Stage Space Thermostats for Heating and Ventilation Applications Installation Guide

Product
Controls > Electromechanical Pressure Controls > A19 Coiled Bulb Control
Document revision
G
Revision date
2023-10-18
Part number
996-238
Table 1. A19BAC cULus electrical ratings
VAC 60 Hz 120 208 240 277
Full load amperes 16.0 9.2 12.0
Locked rotor amperes 96.0 55.2 72.0

Resistive amperes,

SPST (SPDT)

22.0 (16.0)
Pilot duty 125 VA, at 24 VAC to 600 VAC
Table 2. A28AA cULus electrical ratings
VAC 60 Hz 120 208 240 277
Full load amperes 16.0 9.2 12.0
Locked rotor amperes 96.0 55.2 72.0

Resistive amperes,

SPST or SPDT

16.0 9.2 8.0 7.2
Pilot duty 125 VA, at 24 VAC to 277 VAC