Conformity declaration information - PENN Controls - A19BAC - A28AA - Electromechanical Temperature Control - A19 Coiled Bulb Control - A28 and A36 Multi‐Stage Temperature Control

A19BAC, A28AA Single and Two-Stage Space Thermostats for Heating and Ventilation Applications Installation Guide

Product
Controls > Electromechanical Pressure Controls > A19 Coiled Bulb Control
Document type
Installation Guide
Document revision
G
Revision date
2023-10-18
Part number
996-238
Table 1. A19 and A28 conformity information
Information Description
Purpose of the control Temperature control
Method of mounting the control

Surface-mounted.

Permanently attached through holes in the back of the case.

Method of grounding the control Wiring binding screw terminal
Type 1 or Type 2 action

Standard models:

Type 1.B micro-disconnection

600 V rating models:

Type 1.C micro-interruption

External pollution situation Pollution degree 3
Rated impulse voltage 6,000 VAC
Note: The 600 VAC rating is only for pilot duty.