Electrical Ratings - PENN Controls - A19BAC - A28AA - Electromechanical Temperature Control - A19 Coiled Bulb Control - A28 and A36 Multi‐Stage Temperature Control

A19BAC, A28AA Single and Two-Stage Space Thermostats for Farm and General Purpose Applications Installation Guide

Brand
PENN Controls
Product name
A19 Coiled Bulb Control
A28 and A36 Multi‐Stage Temperature Control
Document type
Installation Guide
Part number
996-238
Document revision
F
Revision date
2019-03-07
Language
English
Table 1. Electrical ratings
Volts, AC A28AA1 A19BAC
120 208 240 277 120 208 240 277
Full Load Amp 16.0 9.2 8.0 -- 16.0 9.2 8.0 --
Locked Rotor Amp 96.0 55.2 48.0 -- 96.0 55.2 48.0 --
Non-Inductive Amp    
SPDT 16.0 9.2 8.0 7.2 16.0 16.0 16.0 16.0
SPST 16.0 9.2 8.0 7.2 22.0 22.0 22.0 22.0
Pilot Duty 125 VA, 24 to 277 VAC 125VA, 24 to 600 VAC
1 Max connected load not to exceed 2000 VA.