Checkout - PENN Controls - A19AAT - Electromechanical Temperature Control - A19 Remote Bulb Control

A19AAT Type Cooling Thermostats for Portable Applications Installation Guide

Product
Controls > Bulb Controls > A19 Remote Bulb Control
Document revision
B
Revision date
2019-03-07
Part number
24-7664-2578

Before applying power, make sure installation and plug connections are according to job specifications. After completing the necessary checks and adjustments, an operational checkout is required.

Adjust the control set point to put the system in operation and observe at least three complete operating cycles to be sure that all components are functioning correctly.

If the system fails to operate, recheck the wiring, settings, and components.