Parts Included - PENN Controls - A19AAT - Electromechanical Temperature Control - A19 Remote Bulb Control

A19AAT Type Cooling Thermostats for Portable Applications Installation Guide

Product
Controls > Bulb Controls > A19 Remote Bulb Control
Document revision
B
Revision date
2019-03-07
Part number
24-7664-2578

Parts included with an A19AAT type thermostat are:

  • one beaded-chain mounting hanger with sleeves and snap plugs, and mounting-hanger assembly instructions
  • one factory-installed set point adjustment knob
  • one pre-wired 6 ft. extension cord with a polarized, grounded, in-series, male plug and female plug‐end that is mounted to the control with a strain relief fitting
    Figure 1. A19AAT-2C Model Thermostat Dimensions, in. (mm)