Parts included with an A19AAT type thermostat are:
- one beaded-chain mounting hanger with sleeves and snap plugs, and mounting-hanger assembly instructions
- one factory-installed set point adjustment knob
- one pre-wired 6 ft. extension cord with a polarized, grounded, in-series, male plug and female plug‐end that is mounted to the control with a strain relief fitting
Figure 1. A19AAT-2C Model Thermostat Dimensions, in. (mm)