Maximum bulb temperature is 140°F (60°C).
| Motor Ratings VAC | 120 | 208 | 240 |
|---|---|---|---|
| AC Full Load A | 16.0 | 9.2 | 8.0 |
| AC Locked Rotor A | 96.0 | 55.2 | 48.0 |
| Non-Inductive or Resistance Load A (Not Lamp Loads) |
16.0 | 9.2 | 8.0 |
| Pilot Duty | 125 VA, 24 to 277 VAC | ||