A19 Water Chiller Control with Locked Cut-Out/Adjustable Cut-In technical specifications - PENN Controls - LIT-1927090 - A19ZBA - Electromechanical Temperature Control - A19 Remote Bulb Control

A19 Water Chiller Control with Locked Cut-Out/Adjustable Cut-In Catalog Page

Product
Controls > Bulb Controls > A19 Remote Bulb Control
Document type
Catalog Page
Document number
LIT-1927090
Revision date
2024-09-04
Product status
Discontinued

Maximum bulb temperature is 140°F (60°C).

Table 1. Electrical Ratings
Motor Ratings VAC 120 208 240
AC Full Load A 16.0 9.2 8.0
AC Locked Rotor A 96.0 55.2 48.0
Non-Inductive or Resistance Load A

(Not Lamp Loads)

16.0 9.2 8.0
Pilot Duty 125 VA, 24 to 277 VAC