Specification | Description | |
---|---|---|
Material | Case | 0.062 in. (1.6 mm) galvanized steel |
Cover | 0.025 in. (0.6 mm) galvanized steel | |
Conduit opening | 7/8 in. (22.2 mm) diameter hole for 1/2 in. conduit | |
Contact unit | Snap-acting contacts in a dust tight enclosure | |
Finish | Black baked enamel | |
Shipping weights | Individual | 1 lb (0.45 kg) |
Overpack of 50 | 55 lb (25 kg) | |
Terminal screws | 8-32 x 1/4 in. binder head screws with cup washers |