Ordering information - PENN Controls - LIT-125020 - A19 - Electromechanical Temperature Control - A19 Low Temperature Cutout Controls - A19 Control for Hot Water Immersion - A19 Remote Bulb Control
A19 Series Temperature Controls for Refrigeration with Type 1 (NEMA) Enclosure Product Bulletin
- Product
- Controls > Electromechanical Temperature Controls > A19 Low Temperature Cutout Controls
- Controls > Hot Water Controls > A19 Control for Hot Water Immersion
- Controls > Bulb Controls > A19 Remote Bulb Control
- Document number
- LIT-125020
- Revision date
- 2024-03-07
Procedure
-
To order, specify the product code number, if available. If the product code
number is not available, specify the type number and the following:
- Range required
- Style of element
- Manual reset, if needed
- Length of the capillary, 6 ft (1.8 m) is standard
- Ambient compensation, if required
- Type of adjustment: knob, screwdriver slot, concealed, or factory
sealed
- Fixed or adjustable differential
-
Specify the bulb well product code number, if required.
-
Specify the packing nut, Part Number FTG13A-600R, if required for a style 1
bulb with support tube.