Range adjuster - PENN Controls - LIT-125020 - A19 - Electromechanical Temperature Control - A19 Low Temperature Cutout Controls - A19 Control for Hot Water Immersion - A19 Remote Bulb Control

A19 Series Temperature Controls for Refrigeration with Type 1 (NEMA) Enclosure Product Bulletin

Product
Controls > Electromechanical Temperature Controls > A19 Low Temperature Cutout Controls
Controls > Hot Water Controls > A19 Control for Hot Water Immersion
Controls > Bulb Controls > A19 Remote Bulb Control
Document number
LIT-125020
Revision date
2024-03-07

For quantity orders, a screwdriver slot with a visible scale or screwdriver slot with internal scale and solid cover are optional, at no extra cost. Models are available with a knob for field convertible adjustment and a remote bulb mounting clip. This provides conversion to knob, concealed screwdriver slot, or external screwdriver slot adjustment. For knob adjustment, slot the knob onto the shaft.

Figure 1. Convertible differential adjustment

Concealed range adjustment is available on milk cooler controls to provide a 30°F to 50°F (0°C to 10°C) range, and for quantity orders on other models.

Figure 2. Concealed range adjustment on milk cooler controls

For quantity orders, a factory sealed setting is available at not extra cost.

Figure 3. Factory sealed setting