Capillary length - PENN Controls - LIT-125020 - A19 - Electromechanical Temperature Control - A19 Control for Hot Water Immersion - A19 Low Temperature Cutout Controls - A19 Remote Bulb Control

A19 Series Temperature Controls for Refrigeration with Type 1 (NEMA) Enclosure Product Bulletin

Product
Controls > Electromechanical Temperature Controls > A19 Low Temperature Cutout Controls
Controls > Hot Water Controls > A19 Control for Hot Water Immersion
Controls > Bulb Controls > A19 Remote Bulb Control
Document type
Product Bulletin
Document number
LIT-125020
Revision date
2024-03-07

The standard capillary length is 6 ft (1.8 m). For quantity orders, optional lengths are 10 ft (3m), 15 ft (4.6 m), and 20 ft (6.1m).