Bulb wells - PENN Controls - LIT-125020 - A19 - Electromechanical Temperature Control - A19 Low Temperature Cutout Controls - A19 Control for Hot Water Immersion - A19 Remote Bulb Control

A19 Series Temperature Controls for Refrigeration with Type 1 (NEMA) Enclosure Product Bulletin

Product
Controls > Electromechanical Temperature Controls > A19 Low Temperature Cutout Controls
Controls > Hot Water Controls > A19 Control for Hot Water Immersion
Controls > Bulb Controls > A19 Remote Bulb Control
Document number
LIT-125020
Revision date
2024-03-07

Use a bulb well if you can remove a temperature bulb without draining the tank.

Figure 1. Bulb well for liquid immersion applications
Table 1. Bulb well assembly dimensions
Part number Dimensions
A, in. (mm) B, in. (mm) C, in. (mm)
WEL14A-601R 7 9/16 192.0 1 13/16 46.0 0.430 10.9
WEL14A-603R 5 13/16 147.6 1 13/16 46.0 0.430 10.9