Features - PENN Controls - LIT-125020 - A19 - Electromechanical Temperature Control - A19 Low Temperature Cutout Controls - A19 Control for Hot Water Immersion - A19 Remote Bulb Control
A19 Series Temperature Controls for Refrigeration with Type 1 (NEMA) Enclosure Product Bulletin
- Product
- Controls > Electromechanical Temperature Controls > A19 Low Temperature Cutout Controls
- Controls > Hot Water Controls > A19 Control for Hot Water Immersion
- Controls > Bulb Controls > A19 Remote Bulb Control
- Document type
- Product Bulletin
- Document number
- LIT-125020
- Revision date
- 2024-03-07
- Compact general purpose temperature controls with a wide selection of models
- Dependable precision snap-acting contacts in a dust tight enclosure
- Field-proven liquid filled sensing element
- Precision repeat accuracy, unaffected by barometric pressure and cross ambient
temperature problems
- Concealed differential adjustment to discourage unauthorized adjustment changes
- Extremely close fixed or adjustable differentials
- Trip-free manual reset that you must press and release to resume operation: contacts
cannot be blocked in the closed position.