Electrical ratings - PENN Controls - LIT-125020 - A19 - Electromechanical Temperature Control - A19 Low Temperature Cutout Controls - A19 Control for Hot Water Immersion - A19 Remote Bulb Control

A19 Series Temperature Controls for Refrigeration with Type 1 (NEMA) Enclosure Product Bulletin

Product
Controls > Electromechanical Temperature Controls > A19 Low Temperature Cutout Controls
Controls > Hot Water Controls > A19 Control for Hot Water Immersion
Controls > Bulb Controls > A19 Remote Bulb Control
Document type
Product Bulletin
Document number
LIT-125020
Revision date
2024-03-07
Table 1. A19ADC cULus electrical ratings
VAC 60 Hz 120 208 240 277
Full load amperes 16.0 9.2 12.0
Locked rotor amperes 96.0 55.2 72.0

Resistive amperes,

SPST (SPDT)

26.1 (16.0) 22.0 (16.0)
Pilot duty 125 VA, at 24 VAC to 600 VAC
Table 2. A19ACA and A19ADB cULus electrical ratings
VAC 60 Hz 120 208 240 277
Full load amperes 16.0 9.2 12.0
Locked rotor amperes 96.0 55.2 72.0

Resistive amperes,

SPST

26.1 22.0
Pilot duty 125 VA, at 24 VAC to 600 VAC
Table 3. A19AAC, A19ABC, A19BAC, and A19BBC cULus electrical ratings
VAC 60 Hz 120 208 240 277
Full load amperes 16.0 9.2 12.0
Locked rotor amperes 96.0 55.2 72.0

Resistive amperes,

SPST (SPDT)

22.0 (16.0)
Pilot duty 125 VA, at 24 VAC to 600 VAC
Table 4. A19AAA, A19AAB, A19ABA, A19ABB, A19BAA and A19BAB cULus electrical ratings
VAC 60 Hz 120 208 240 277
Full load amperes 16.0 9.2 12.0
Locked rotor amperes 96.0 55.2 72.0

Resistive amperes,

SPST

22.0
Pilot duty 125 VA, at 24 VAC to 600 VAC
Table 5. A19AAF and A19BAF cULus electrical ratings
VAC 60 Hz 120 208 240 277
Full load amperes 6.0 3.4 3.0
Locked rotor amperes 36.0 20.4 18.0

Resistive amperes,

SPST or SPDT

15.0
Pilot duty 125 VA, at 24 VAC to 277 VAC
Table 6. A19AAD and A19BAE cULus electrical ratings
VAC 60 Hz 120 208 240 277
Full load amperes 6.0 3.4 3.0
Locked rotor amperes 36.0 20.4 18.0

Resistive amperes,

SPST

15.0
Pilot duty 125 VA, at 24 VAC to 277 VAC