| Information | Description |
|---|---|
| Purpose of the control | Temperature control |
| Method of mounting the control |
Surface-mounted. Attached through holes in the back of the case. |
| Method of grounding the control | Wiring binding screw terminal |
| Type 1 or Type 2 action |
Standard models: Type 1.B micro-disconnection 600 V rating models: Type 1.C micro-interruption |
| External pollution situation | Pollution degree 3 |
| Rated impulse voltage | 6,000 VAC |
Note: The 600 VAC rating is for pilot duty only.