Applications - PENN Controls - LIT-125020 - A19 - Electromechanical Temperature Control - A19 Low Temperature Cutout Controls - A19 Control for Hot Water Immersion - A19 Remote Bulb Control

A19 Series Temperature Controls for Refrigeration with Type 1 (NEMA) Enclosure Product Bulletin

Product
Controls > Electromechanical Temperature Controls > A19 Low Temperature Cutout Controls
Controls > Hot Water Controls > A19 Control for Hot Water Immersion
Controls > Bulb Controls > A19 Remote Bulb Control
Document number
LIT-125020
Revision date
2024-03-07
Figure 1. A19 temperature control with external range adjustment

These controls are designed to cover a broad range of general purpose operating temperature control applications in the refrigeration, air conditioning, and heating field with a minimum number of models. Standard applications include frozen food cases, display cases, beverage coolers, milk coolers, walk-in boxes, and water chillers.

Various control ranges are available that span working temperatures from -30°F to 225°F (-35°C to 105°C). Closed tank fittings and bulb wells are available for immersion applications. Single-stage controls without an enclosure and two-stage controls with or without an enclosure are available.

Important: Use the A19 control only as an operating control. Where failure or malfunction of the control could lead to personal injury or property damage to the controlled equipment or other property, additional precautions must be designed into the control system. Incorporate and maintain other devices, such as supervisory or alarm systems or safety or limit controls, intended to warn of or protect against failure or malfunction of the control.
WARNING
  • Risk
  • This product is made of a copper alloy, which contains lead. The product is therefore not to be used on drinking water.