Leaving the installation - PENN Controls - LIT-121015 - A19ABC - A19 - Electromechanical Temperature Control - A19 Low Temperature Cutout Controls - A19 Control for Hot Water Immersion - A19 Remote Bulb Control

A19 Series Temperature Controls SPST and SPDT Models with Type 1 (NEMA) Enclosure Installation Guide

Product
Controls > Electromechanical Temperature Controls > A19 Low Temperature Cutout Controls
Controls > Hot Water Controls > A19 Control for Hot Water Immersion
Controls > Bulb Controls > A19 Remote Bulb Control
Document number
LIT-121015
Document revision
L
Revision date
2023-09-15
Part number
997-349

After you make the necessary mechanical adjustment and electrical connections, adjust the control set point to put the system in operation and observe at least three complete operating cycles to ensure that all components function correctly.

If the system fails to operate, check the wiring and components again.