Selection chart - PENN Controls - LIT-1927020 - A19ABB - Electromechanical Temperature Control - A19 Remote Bulb Control

A19 Series Temperature Control for Crop Drying Catalog Page

Product
Controls > Bulb Controls > A19 Remote Bulb Control
Document type
Catalog Page
Document number
LIT-1927020
Revision date
2024-03-07
Table 1. A19 temperature control selection chart for crop drying
Product code number Switch action Range °F (°C) Differential F° (C°) Bulb and capillary Range adjuster Maximum bulb temperature °F (°C)
A19ABB-2C

Single-pole, single-throw (SPST), open high

50 to 200

(10 to 93)

6 to 24 (3 to 13)

Adjustable

0.29 in. x 2.5 in. with 10 ft capillary Knob

Visible scale

240 (116)