Technical specifications - PENN Controls - LIT-125045 - A19 - Electromechanical Temperature Control - A19 Remote Bulb Control

A19 Series Temperature Control Without Enclosure Product Bulletin

Brand
PENN Controls
Product name
A19 Remote Bulb Control
Document type
Product Bulletin
Document number
LIT-125045
Revision date
2023-08-09
Language
English
Table 1. A19 technical specifications
Specification Description
Model number A19AGA Open low for cooling, standard differential
A19AGC SPDT for cooling or heating, standard differential
A19AGD Open low for cooling, close differential
A19AGF SPDT for cooling or heating, close differential
Switch Snap-acting contacts in a dust-protected enclosure
Finish Zinc plate
Material Base plate 0.063 in. (1.6 mm) cold rolled steel
Frame 0.050 in. (1.3 mm) cold rolled steel
Shipping weights Individual pack 0.7 lb (0.3 kg)
Bulk pack of 50 units 41 lb (19 kg)