Range and differential specifications - PENN Controls - LIT-125045 - A19 - Electromechanical Temperature Control - A19 Remote Bulb Control

A19 Series Temperature Control Without Enclosure Product Bulletin

Brand
PENN Controls
Product name
A19 Remote Bulb Control
Document type
Product Bulletin
Document number
LIT-125045
Revision date
2023-08-09
Language
English
Note: The maximum ambient temperature is the maximum bulb temperature that the element can withstand at infrequent intervals during the life of the control, such as shipping conditions. This is not the temperature that the control can withstand on repeat cycles.

The differential specifications for each range for the following close high applications also applies to the range for open high applications.

Table 1. Range and differential specifications
Application example Model number Differential, °F (°C) Maximum ambient temperature, °F (°C) Bulb size, in. (mm)
Adjustable range Minimum differential
Low temperature A19AGA

-30 to 50

(-35 to 10)

5 (2.8) 140 (60)

0.375 x 4

(9.5 x 102)

Commercial temperature A19AGA

20 to 90

(-5 to 30)

3.5 (1.9) 140 (60)

0.375 x 5

(9.5 x 127)

Milk cooler A19AGD

30 to 50

(0 to 10)

2 (1.1) 190 (88)

0.366 x 2.5

(9.3 x 64)