Ordering information - PENN Controls - LIT-125045 - A19 - Electromechanical Temperature Control - A19 Remote Bulb Control

A19 Series Temperature Control Without Enclosure Product Bulletin

Product
Controls > Bulb Controls > A19 Remote Bulb Control
Document type
Product Bulletin
Document number
LIT-125045
Revision date
2024-09-18

When you order, specify the full product code number.

If you do not know the full product code number, specify the basic model number, then specify the following details:

  • Contact action: the available options are open low, open high, or SPDT.
  • Range
  • Adjustable differential, if required
  • Capillary length: the standard capillary length is 6 ft
  • Type of bulb
  • Method of mounting
  • Type of adjustment: if you require a knob shaft, specify the length, flat thickness, and flat length. See Figure 1 and Figure 3.
  • Packing nut or bulb well, if required
  • Ambient compensation, if required