Terminals and terminal insulation - PENN Controls - LIT-125045 - A19 - Electromechanical Temperature Control - A19 Remote Bulb Control

A19 Series Temperature Control Without Enclosure Product Bulletin

Brand
PENN Controls
Product name
A19 Remote Bulb Control
Document type
Product Bulletin
Document number
LIT-125045
Revision date
2023-08-09
Language
English

The standard terminals are 8-32 binder head screw terminals. Male 1/4 in. x 0.032 in. quick-connect terminals are available at extra cost on models without a calibrated dial.

The control comes with a clip-on bakelite terminal cover. See Figure 5.