The following adjustment options are available to control the setting:
- 1/4 in. (6.4 mm) shaft with a milled flat of 0.156 in. (3.96 mm) or 0.187 in. (4.75 mm) for customers’ knobs. See Figure 1.
- Screwdriver slot with stops, and a colder to warmer dial. See Figure 2.
- Factory sealed setting. See Figure 3.
- Calibrated dial and pointer, with factory set low or high cutout stops when specified. See Figure 1.
For example, on a calibrated dial low temperature control, you could specify a low temperature cutout stop fixed between -10°F and -30°F (-23°C and -34°C), and a high temperature cutout stop fixed between 30°F and 50°F (-1.1°C and 10°C).
Figure 1. Calibrated dial and pointer with adjustable cutout stop
Callout | Description |
---|---|
A | Cutout stop |
Figure 2. Screwdriver slot range adjustment
Figure 3. Factory sealed setting