Electrical ratings - PENN Controls - LIT-125045 - A19 - Electromechanical Temperature Control - A19 Remote Bulb Control

A19 Series Temperature Control Without Enclosure Product Bulletin

Product
Controls > Bulb Controls > A19 Remote Bulb Control
Document number
LIT-125045
Revision date
2024-09-18
The following electrical ratings are for single-pole, single-throw (SPST) and SPDT.
Table 1. A19AGA and A19AGC cULus electrical ratings
VAC 60 Hz 120 208 240 277
Full load amperes 16.0 9.2 12.0
Locked rotor amperes 96.0 55.2 72.0

Resistive amperes,

SPST (SPDT)

22.0 (16.0)
Pilot duty 125 VA, at 24 VAC to 600 VAC
Table 2. A19AGD and A19AGF cULus electrical ratings
VAC 60 Hz 120 208 240 277
Full load amperes 6.0 3.4 3.0
Locked rotor amperes 36.0 20.4 18.0

Resistive amperes,

SPST (SPDT)

15.0 (15.0)
Pilot duty 125 VA, at 24 VAC to 277 VAC