Dimensions - PENN Controls - LIT-125045 - A19 - Electromechanical Temperature Control - A19 Remote Bulb Control

A19 Series Temperature Control Without Enclosure Product Bulletin

Product
Controls > Bulb Controls > A19 Remote Bulb Control
Document type
Product Bulletin
Document number
LIT-125045
Revision date
2024-09-18
Note: When you order, specify the values you require for dimensions A to E.
  • A: 0.156 in. (3.96 mm) or 0.187 in. (4.74 mm)
  • B: Maximum 3.5 in. (89 mm) at standard prices
  • C: Specify
  • D: Maximum 1.53 in. (39 mm) at standard prices
  • E: Specify

The following figure shows a 1/4 in. (6.4 mm) shaft adjustment.

Figure 1. Control with shaft adjustment, in. (mm)

The following side support and front mounting bracket is available at extra cost:

Figure 2. Control with side support and front mounting bracket, in. (mm)

The following center support and front mounting bracket is available at extra cost:

Figure 3. Control with center support and front mounting bracket, in. (mm)

The following fiber insulator comes with all controls except when you require a clip-on terminal insulator. Clip-on terminal insulators are available at extra cost, except on models with a calibrated dial or a front mounting bracket.

Figure 4. Fiber insulator
Figure 5. Clip-on terminal insulator