This group of controls is available with an adjustable or nonadjustable differential, with a 1/4 in. (6 mm) shaft, and with choice of 0.156 in. (3.96 mm) or 0.187 in. (4.75 mm) flat for knob mounting. Screwdriver adjustment or factory sealed settings are available on quantity orders. See Optional constructions.
The standard shaft rotation is clockwise for warmer. The control is available with a calibrated dial and pointer.
NOTICE