Description - PENN Controls - LIT-125045 - A19 - Electromechanical Temperature Control - A19 Remote Bulb Control

A19 Series Temperature Control Without Enclosure Product Bulletin

Brand
PENN Controls
Product name
A19 Remote Bulb Control
Document type
Product Bulletin
Document number
LIT-125045
Revision date
2023-08-09
Language
English

This group of controls is available with an adjustable or nonadjustable differential, with a 1/4 in. (6 mm) shaft, and with choice of 0.156 in. (3.96 mm) or 0.187 in. (4.75 mm) flat for knob mounting. Screwdriver adjustment or factory sealed settings are available on quantity orders. See Optional constructions.

The standard shaft rotation is clockwise for warmer. The control is available with a calibrated dial and pointer.

NOTICE
  • Risk of Property Damage.
  • Do not dent or deform the sensing bulb. Dents or deformations in the sensing bulb can change the calibration, may cause the control to operate at temperatures other than the set point, and may result in other property damage.