Conformity declaration information - PENN Controls - LIT-125045 - A19 - Electromechanical Temperature Control - A19 Remote Bulb Control

A19 Series Temperature Control Without Enclosure Product Bulletin

Product
Controls > Bulb Controls > A19 Remote Bulb Control
Document number
LIT-125045
Revision date
2024-09-18
Table 1. Conformity information
Information Description
Purpose of the control Temperature control
Method of mounting the control

Surface-mounted.

Permanently attached through holes in the back of the case.

Method of grounding the control Wiring binding screw terminal
Maximum ambient temperature 60°C (140°F)
Type 1 or Type 2 action

Standard models:

Type 1.B micro-disconnection

600 V rating models:

Type 1.C micro-interruption

External pollution situation Pollution degree 3
Rated impulse voltage 6,000 VAC
Compliance

File E6688

UL Guide No. XAPX2

cUL Guide No. XAPX7