A19 Series Coiled Bulb Space Thermostat technical specifications - PENN Controls - LIT-1927050 - A19BAB - A19BAC - A19BAF - A19BBC - Electromechanical Temperature Control - A19 Coiled Bulb Control

A19 Series Coiled Bulb Space Thermostat Catalog Page

Brand
PENN Controls
Product name
A19 Coiled Bulb Control
Document type
Catalog Page
Document number
LIT-1927050
Revision date
2020-04-22
Language
English
Table 1. Electrical Ratings
Motor Ratings VAC 120 208 240
A19BAB, A19BAC
AC Full Load A 16.0 9.2 8.0
AC Locked Rotor A 96.0 55.2 48.0
Non-Inductive or Resistance Load A (Not Lamp Loads) 1 22 A, 120 to 277 VAC
Pilot Duty 125 VA, 24 to 600 VAC
A19BAF
AC Full Load A 6.0 3.4 3.0
AC Locked Rotor A 36.0 20.4 18.0
Non-Inductive or Resistance Load A (Not Lamp Loads) 10 A, 120 to 277 VAC
Pilot Duty 125 VA, 24 to 277 VAC
Cooling - A19BBC
AC Full Load A 16.0 9.2 8.0
AC Locked Rotor A 96.0 55.2 48.0
Non-Inductive or Resistance Load A (Not Lamp Loads)1 22 A, 120 to 277 VAC
Pilot Duty 125 VA, 24 to 600 VAC
1 SPST and only one side of SPDT control; SPDT - 16 A 120 to 277 VAC