Motor ratings VAC | 120 | 208 | 240 |
---|---|---|---|
AC Full Load A | 16.0 | 9.2 | 8.0 |
AC Locked Rotor A | 96.0 | 55.2 | 48.0 |
Non-Inductive or Resistance Load A (Not Lamp Loads) |
16.0 | 9.2 | 8.0 |
Pilot Duty | 125 VA, 24 to 600 VAC |
Motor ratings VAC | 120 | 208 | 240 |
---|---|---|---|
AC Full Load A | 16.0 | 9.2 | 8.0 |
AC Locked Rotor A | 96.0 | 55.2 | 48.0 |
Non-Inductive or Resistance Load A (Not Lamp Loads) |
16.0 | 9.2 | 8.0 |
Pilot Duty | 125 VA, 24 to 600 VAC |