Features and benefits - PENN Controls - LIT-125010 - A11A - A11B - A11D - A11E - Electromechanical Temperature Control - A11 Low Temperature Cutout Control
A11 Series Low Temperature Cutout Controls Product Bulletin
- Brand
- PENN Controls
- Product name
- A11 Low Temperature Cutout Control
- Document type
- Product Bulletin
- Document number
- LIT-125010
- Revision date
- 2021-08-20
- Language
- English
- Precision repeat accuracy
- Senses always at the coldest point across the full length of the
sensing element. Remains unaffected by ambient temperature at the diaphragm cup
and the 4 ft (1.2m) capillary. Install a 20 ft (6.1 m) or 40 ft (12.2 m) sensing
element in the controlled area.
- Trip-free manual reset
- Provides the option to reset the lever. Press and release the
lever before operation resumes.
- Precision snap-acting contacts in a dust protected enclosure
- Provides for the A11 to operate to the fullest potential.
- Direct reading scale
- Provides an easy-to-adjust setpoint. You can make adjustments
from the top or bottom of the control.