Purpose of the control |
Low temperature cutout
control |
Construction of the control |
Electromechanical independently mounted control |
Number of cycles |
30K cycles
auto reset, 6K cycles manual reset |
Method of mounting the control |
Permanently
attached through hole in mounting bracket |
Method of earthing the control |
Wiring
binding screw terminal |
Type 1 or Type 2 action |
Type 1.B;
micro-disconnection |
External pollution situation |
Pollution
degree 3 |
Internal pollution situation |
Pollution
degree 2 |
Rated impulse voltage |
4,000 VAC |
Ball pressure temperature |
Switch
component 302°F (150°C) |
Field wiring rating |
Use copper
conductors only, rated at least 194°F (90°C) |
Switch |
SPST (A11A,
A11B), SPDT (A11D, A11E) |
Enclosure |
UL: Type 1 (NEMA) |
Wiring connection |
Three
color-coded screw terminals, SPDT only, and one ground terminal |
Conduit connection |
One 7/8 in.
(22 mm) hole for 1/2 in. (12.7 mm) trade size (or PG16) conduit |
Ambient conditions |
0°F (-18°C)
to 140°F (60°C) |
Compliance |
North America |
cULus listed; UL60730, CSA E60730 File
SA516 |