Specification | Description | |
---|---|---|
Product codes |
A11A: SPST, open low, manual reset A11B: SPST, open low, automatic recycle A11D: SPDT, manual reset A11E: SPDT, automatic recycle |
|
Range cutout | 35°F to 45°F (2°C to 7°C) | |
Differential |
A11A and A11D: Temperature must be 12°F (6.7°C) above cutout point before you can reset the control. A11B and A11E: 12°F (6.7°C) |
|
Maximum temperature at bulb | 250°F (121°C) | |
Sensing element | 1/8 in. x 20 ft (3.2 mm x 6.1 m) or 1/8 in. x 40 ft (3.2 mm x 12.2 m) | |
Capillary length | 4 ft (1.2 m) | |
Switch | Snap-acting contacts in dust-protected enclosure | |
Material |
Case: 0.6 in. (1.6 mm) cold rolled steel Cover: 0.3 in. (0.8 mm) cold rolled steel |
|
Finish | Galvanized steel | |
Mounting bracket | Standard on all controls | |
Shipping weight |
Individual pack: 1.8 lb (0.8 kg) Overpack of 20 units: 38 lb (17 kg) |
The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.